SC-RJ connector set for PCF fiber, for self-assembly, consisting of 2 duplex quick mounting connectors with bend protection, for a single wire diameter of 2.9 mm
PROFINET polymer fiber cable, duplex 980 μm/1000 μm, heavy-weight design, for installation in stationary systems and machines, by the meter, without male connector
PROFINET polymer fiber cable, duplex, 980/1000 μm, heavy-weight highly flexible design, for flexible cable conduit applications, by the meter, without connector
Polymer fiber cable, duplex 980 μm/1000 μm, medium-weight version for installation in stationary systems and machines, by the meter without male connector
Polymer fiber cable, duplex 980μm/1000μm, heavy-weight version for installation in stationary systems and machines, by the meter without male connector
PROFINET PCF fiber cable, duplex 200 μm / 230 μm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug
Polymer fiber cable, duplex 980/1000 μm, heavy-weight, highly flexible version for flexible conduit applications, by the meter, without connector
Fiber cleaving tool for PCF fibers, pin assignment: F-SMA for the assembly of F-SMA quick mounting connectors, supplements PSM-PCF-KONFTOOL...
Fiber glass cable, duplex 50 μm/125 μm, by the meter, without male connector, for installation in stationary systems and machines
Fiberglass cable, duplex 50/125 μm, by the meter, without connector, for outdoor installation
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on