SC-RJ connector set for PCF fiber, for self-assembly, consisting of 2 duplex quick mounting connectors with bend protection, for a single wire diameter of 2.9 mm
PROFINET polymer fiber cable, duplex 980 μm/1000 μm, heavy-weight design, for installation in stationary systems and machines, by the meter, without male connector
PROFINET polymer fiber cable, duplex, 980/1000 μm, heavy-weight highly flexible design, for flexible cable conduit applications, by the meter, without connector
PROFINET PCF fiber cable, duplex 200 μm / 230 μm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug
Polymer fiber cable, duplex 980 μm/1000 μm, medium-weight version for installation in stationary systems and machines, by the meter without male connector
Polymer fiber cable, duplex 980μm/1000μm, heavy-weight version for installation in stationary systems and machines, by the meter without male connector
Polymer fiber cable, duplex 980/1000 μm, heavy-weight, highly flexible version for flexible conduit applications, by the meter, without connector
Fiber cleaving tool for PCF fibers, pin assignment: F-SMA for the assembly of F-SMA quick mounting connectors, supplements PSM-PCF-KONFTOOL...
Fiber glass cable, duplex 50 μm/125 μm, by the meter, without male connector, for installation in stationary systems and machines
Fiberglass cable, duplex 50/125 μm, by the meter, without connector, for outdoor installation
"$pageName" on