Depth
Height
Junction box, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 81 mm x 81 mm x 75 mm, type of locking: Screw-on cover
Junction box, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 121 mm x 121 mm x 75 mm, type of locking: Screw-on cover
Junction box, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 161 mm x 161 mm x 93 mm, type of locking: Screw-on cover
Junction box, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 200 mm x 200 mm x 125 mm, type of locking: Screw-on cover
"$pageName" on