Approval
Signal type
RJ45 socket insert, for PCB assembly, CAT6A, 8-pos., shielded, with angled solder pins, 1x
RJ45 socket insert, degree of protection: IP20, number of positions: 8, CAT5 (IEC 11801:2002), material: Copper alloy, connection method: IDC, connection cross section: AWG 24- 22
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), connection method: Solder connection
RJ45 socket insert, for PCB assembly, CAT6, 8-pos., shielded, with straight solder pins, 1x
RJ45 socket insert, modular (Keystone), CAT6, 8-pos., shielded, with cable connection (LSA), for litz and solid wires AWG 26 ... 22
RJ45 socket insert, 1x, for PCB assembly, CAT5, 8-pos., shielded, with angled solder pins
RJ45 socket insert, 2x, for PCB assembly, CAT5e, 8-pos., shielded, with angled solder pins
RJ45 socket insert, 4x, for PCB assembly, CAT5e, 8-pos., shielded, with angled solder pins
RJ45 panel mounting frame, 1x, IP20, for PCB assembly, for socket inserts, without mounting screws
RJ45 panel mounting frame, 2x, IP20, for socket inserts for PCB connection, without mounting screws
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on