Approval
Degree of protection
Fiber type
Fiber optic connector SC-RJ, IP20, duplex, with fast connection technology, for PROFINET, for PCF fiber 200/230 μm, for individual wire diameter 2.2 mm
SC-RJ fiber optic connector, IP20, duplex, with fast connection technology, for PCF fiber 200/230 μm, for individual wire diameter 2.9 mm
SC-RJ fiber optic connector, IP20, duplex, with fast connection technology, for polymer fiber 980/1000 μm, for individual wire diameter 2.2 mm
SC duplex connector, with long bend protection, for multi-mode 50/125 μm, beige
SC-RJ connector, with bend protection, for 200/230 μm, 50/200/230 μm, and 62.5/200/230 μm PCF fibers
SC-RJ fiber optic connector, IP67, duplex, with fast connection technology, for polymer fiber 980/1000 μm, for individual wire diameter 2.2 mm, for cable cross section 5.0 mm ... 8.5 mm
SC-RJ fiber optic connector, IP67, duplex, with fast connection technology, for PCF fiber 200/230 μm, for individual wire diameter 2.9 mm, for cable cross section 5.0 mm ... 8.5 mm
Fiber optic connector SC-RJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for polymer fiber 980/1000 μm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm
Fiber optic connector SC-RJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for PCF fiber 200/230 μm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm
SC-RJ fiber optic connector, IP67, with push-pull interlocking, plastic housing, duplex, with fast connection technology, for polymer fiber 980/1000 μm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm
"$pageName" on