Approval
Function
Network interface
Degree of protection
Connection method
Transmission speed
Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 8 , 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-wire, Metal housing, degree of protection: IP65/IP67
Axioline E, Digital input device, Sercos, M12 fast connection technology, Digital inputs: 16 , 24 V DC, connection method: 4-wire, Metal housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 16 , 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-wire, Metal housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 8 , 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-wire, Metal housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 8 , 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-wire, Plastic housing, degree of protection: IP65/IP67
Axioline E, Digital input device, Sercos, M12 fast connection technology, Digital inputs: 16 , 24 V DC, connection method: 4-wire, Plastic housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 16 , 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-wire, Plastic housing, degree of protection: IP65/IP67
Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 8 , 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-wire, Plastic housing, degree of protection: IP65/IP67
Axioline E, Sercos, M12 fast connection technology, Digital inputs at pin 2 for type A ports: 4 , 24 V DC, connection method: 3-wire, Plastic housing, degree of protection: IP65/IP67
Axioline F, Bus coupler, Sercos, RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on