Approval
Cable type
Cable type
The design of the 1st connector on the cable is selected here.
Head 1 design
Head 1 design
Cable length
Number of positions
Number of positions
6 (76) | 8 (498) | 12 (69) | 17 (65) |
4+3+PE (43) | 5+PE (30) | 2+3+PE (24) | 4+4+4+PE (21) |
3+PE (18) | 7+PE (10) | 4+PE (6) |
The design of the 2nd connector on the cable is selected here.
Head 2 design
Head 2 design
Application
Shielding
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug straight M12 / IP65/IP67, coding: Y, on Socket straight M12 / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug angled M12 / IP65/IP67, coding: Y, on Socket angled M12 / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Socket angled M12 / IP65/IP67, coding: Y, on OE / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Socket straight M12 / IP65/IP67, coding: Y, on Socket straight M12 / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug angled M12 / IP65/IP67, coding: Y, on OE / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Socket straight M12 / IP65/IP67, coding: Y, on OE / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR/FRNC halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug angled M8 / IP67, coding: D, on free cable end, cable length: 1 m
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR/FRNC halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug angled M8 / IP67, coding: D, on free cable end, cable length: 5 m
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR/FRNC halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug angled M8 / IP67, coding: D, on free cable end, cable length: 10 m
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR/FRNC halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug angled M8 / IP67, coding: D, on Plug angled M8 / IP67, coding: D, cable length: 1 m
"$pageName" on