Angled bracket for individually fixing CN-UB... to housing panels, for example.
F-connector-to-adapter, plug-to-plug, can be plugged without thread.
BNC connector, double-level, for mounting on NS 32 or NS 35/7.5, wave impedance: 50 Ohm
BNC connector, 2-pos., double-level, for mounting on NS 32 or NS 35/7,5, wave impedance: 75 Ω
2-electrode gas-filled surge arrester the type H, nominal voltage: 48 V AC
2-electrode gas-filled surge arrester the type H, nominal voltage: 110 V AC
"$pageName" on