Approval
End cover for terminating a row of TERMITRAB complete TTC-3... terminal blocks
End cover for terminating a row of TERMITRAB complete TTC-6... terminal blocks
Partition plate for NS-35/7,5 DIN rails to ensure a clearance of 50 mm between the remote signaling module and surge protection in TTC-EX systems.
Fuse carrier for surge protective devices of the TERMITRAB complete product range with screw connection technology. Multi-level connection on TTC-6 housings possible. For conventional 5x20 mm miniature fuses.
Partition plate for NS-35/7,5 isolated DIN rails (DIN rail is isolated using the AB/NS support bracket) to ensure a clearance of 50 mm between the controller and surge protection for PT-IQ-EX systems.
Partition plate for NS-35/7,5 DIN rails to ensure a clearance of 50 mm between the controller and surge protection for PT-IQ-EX systems.
DIN rail connector for PT-IQ system for establishing remote signaling and the power supply when a surge protection module is snapped on.
Jumper for PT-IQ basis elements for preventing an error message from the PT-IQ-PTB when the protective plug is not inserted.
"$pageName" on