Approval
Contact type
Contact material
Input voltage
Safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact type: 2 changeover contacts. The requirements for type A in accordance with DIN EN 61810-3 are satisfied if the circuit is designed as 1 N/O contact / 1 N/C contact.
Safety relay with force-guided contacts in accordance with EN 50205, contact type 2 changeover contacts, connection suitable for PCB mounting. The requirements for type A in accordance with EN 50205 are satisfied if the circuit is designed as 1 N/O contact / 1 N/C contact.
Set consisting of 150 pcs. element relay with force-guided contacts in accordance with EN 50205 type A (IEC/EN 61810-3), contact type 1 N/O contact, 1 N/C contact, 20 V DC nominal input voltage, pin design for horizontal installation (90° with 2.5 mm outer length)
"$pageName" on