Replacement battery, VRLA-AGM, 2x12 V DC, 12 Ah
UPS accessories and replacement batteries
A wide range of UPS accessories and replacement batteries is available for your UPS system. With our UPS replacement batteries, you can replace the battery in your UPS system promptly in order to ensure an uninterrupted supply. Additional UPS accessories such as mounting material, data cables, memory modules, and fuses allow you to reliably integrate the UPS module into your application and ensure smooth data communication.
Used for communicating between industrial PCs and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS or TRIO UPS.
Replacement battery, VRLA-AGM, 2x12 V DC, 4 Ah. Only for 1274117 UPS-BAT/PB/24DC/4AH, 2320267 QUINT-UPS/24DC/24DC/10/3.4AH from V/C 06, 2905908 TRIO-UPS-2G/1AC/1AC/120V/750VA, and 2905909 TRIO-UPS-2G/1AC/1AC/230V/750VA
Assembly adapter for QUINT-BAT/24DC... on 35mm rail
Output fuse (5x20 mm) acc. to IEC 127-2/EN 60127-2, 1 A fast blow
Fuse, nominal current: 25 A, length: 19.1 mm, width: 5 mm, height: 18.8 mm
Data cable for communication between devices with a D-SUB 9 RS-232 connection and Phoenix Contact devices with the 12-pos. IFS data port such as QUINT UPS-IQ or TRIO UPS.
Used for communication between an industrial PC and Phoenix Contact devices with USB-Mini-B connection.
Fuse, nominal current: 10 A, length: 31.8 mm, diameter: 6.35 mm
Replacement battery, VRLA-AGM, 2x12 V DC, 40 Ah
UPS accessories
Our comprehensive accessories for your UPS system range from data cables for smooth communication and mounting accessories for secure fixing through to memory modules and fuses.
UPS replacement batteries
To ensure an uninterruptible power supply, the batteries in your UPS system must be replaced in good time. Our replacement batteries always provide the appropriate solution for your battery module.