The shape of the blade tip is selected here, e.g., slot, Phillips
Thread
Control cabinet keys made of metal for all the usual closures: Two-way key bit 3-5 mm, square 5,6,7-8,9-10 mm, triangle 7,8-9,10-11 mm, special 6 mm
Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 3 ‐ 6 Nm
Screw bit, positive/negative PH/bladed, E6.3-1/4" drive, size: PH 2 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1174
Screw plug, For polyester enclosure with door, 8 mm square bit, color: beige
Screw plug, For polyester enclosure with door, 8 mm square bit, length: 42 mm, diameter: 16.8 mm, color: beige
"$pageName" on