Approval
Output signal
Primary rated current
Output signal type
Input signal type
Connection method
The optional holding device ensures the Rogowski coil is securely seated on busbars with a thickness of 10 ... 15 mm. During installation, the coil housing is pushed onto the flange of the holding device and snaps in automatically.
The optional holding device ensures the Rogowski coil is securely seated on busbars that are 5 ... 10 mm thick. During installation, the coil housing is pushed onto the flange of the holding device and snaps in automatically.
This is an individual product; please order the complete set. The measuring transducer processes the mV signal of the upstream Rogowski coil. The measuring transducer has 8 current measuring ranges (100 A ... 4000 A AC) which can be set; max. output current of 1 A AC.
600 mm long Rogowski coil. The measuring coil diameter when installed is 190 mm. The Rogowski coil is used for AC current measurement for busbars and power lines.
450 mm long Rogowski coil. The measuring coil diameter when installed is 140 mm. The Rogowski coil is used for AC current measurement for busbars and power lines.
Universally configurable 4-way signal conditioner, with switching output and plug-in connection technology for the electrical isolation of analog signals. Configurable via DIP switch or software. Screw connection technology, standard configuration.
Universally configurable 4-way signal conditioner, with switching output and plug-in connection technology for the electrical isolation of analog signals. Configurable via DIP switch or software. Push-in connection technology, order configuration.
"$pageName" on