Approval
19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: FRONT-ZFL 1,5, pitch: 5.08 mm, type of packaging: packed in cardboard
19" socket strip, contact surface: Tin, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFL (2-2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
Socket strip, number of positions: 48, pitch: 0 mm, color: green, contact surface: Tin, width: 95 mm
19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
19" socket strip, nominal cross section: 2.5 mm², color: green, nominal current: 4 A, contact surface: Gold, type of contact: Female connector, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, plug-in system: IEC 60603 Connectors - Type D, type of packaging: packed in cardboard
19" socket strip, nominal cross section: 2.5 mm², nominal current: 4 A, contact surface: Gold, type of contact: Female connector, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, plug-in system: IEC 60603 Connectors - Type D, type of packaging: packed in cardboard
19" socket strip, nominal cross section: 2.5 mm², color: green, nominal current: 4 A, contact surface: Gold, type of contact: Female connector, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, plug-in system: IEC 60603 Connectors - Type D, type of packaging: packed in cardboard
19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: FRONT-SFL 2,5, pitch: 0 mm, type of packaging: packed in cardboard
"$pageName" on