The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

DEK-OV- 24DC/ 24DC/ 10 - Solid-state relay terminal block
2964322

Power solid-state relay terminal block with short-circuit-proof DC voltage output, input: 24 V DC, output: 3 - 33 V DC/10 A

Product details









Compatible products



Your advantages

Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A
Integrated output protective circuit
Zero voltage switch at AC output
Status indicator
Electrical isolation between input and output at up to 2.5 kVrms
Integrated input circuit