Worldwide remote access to machines and systems.
Securely connecting distributed stations with the control room is now an option thanks to the versatility of remote communication. Remote communication allows access and continuous process data monitoring from the central station.
Remote maintenance involves temporary access to a system or machine. In contrast to remote maintenance, remote control requires a permanent connection to a remote station in the vast majority of cases. Various alert systems ensure the timely notification of a wide range of operating states and enable the reliable availability of your system.
Secure and continuous transmission of process data to the control center means that even remote external stations and substations can be monitored and controlled.
Maintenance and servicing work can be performed quickly and efficiently with worldwide direct access to controllers and Ethernet networks.
"$pageName" on