Rooftop systems

Rooftop systems

Robust and long-lasting

Make a profit on your roof – with components developed for use in rooftop systems.

Back to Applications and solutions

Category

  • Monitoring and protection
    Monitoring and protection

    Reliably protect photovoltaic rooftop systems of any kind against overvoltages and disconnect them if required.

Large, slightly slanted roof surface areas provide ideal conditions for the profitable deployment of photovoltaic systems. As a result of declining module prices and increasing energy costs, photovoltaic systems on private, commercial, and public buildings are becoming increasingly attractive, even without state subsidies.

To monitor the installations and provide permanent protection against lightning currents and overvoltages of all kinds, Phoenix Contact offers a wide range of products for roof-mounted photovoltaic systems. For the maximum degree of safety in the event of danger or maintenance, individual panels can be de-energized. Micro inverters are a great alternative For less optimal roof surfaces. The new connection system for micro inverters is suitable for universal use and is particularly user-friendly.

Overview: Rooftop systems

Rooftop systems  

Surge protection and connection technology for rooftop systems

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

More Information