Invest in reliable and future-proof data, signal and power transmission.
Advanced Shielding Technology from Phoenix Contact is an innovative shielding concept for sensor/actuator cabling. The comprehensive, positive 360° shield connection is unique on the market and optimizes the current design of M8 and M12 connectors.
Liquid metal that completely encloses the cable shielding during the manufacturing process guarantees an totally protected shield connection and thus enables the reliable and interference-free transmission of data, signals and power in future factory automation.
By opting for Advanced Shielding Technology you are investing in future-proof cabling.
Shock- and vibration-resistant shield connection even when the highest mechanical loads are applied.
Safety levels during a short circuit are increased thanks to minimal generation of heat. The comprehensive 360° shielding guarantees a secure current flow.
Advanced Shielding Technology realizes high-speed data transmission and also provides secure EMC protection.
Advance Shielding Technology is the shielding technology for assembled cables from Phoenix Contact. Choose from a range of connector variants and cable qualities. Halogen-free PUR cabling, which is used as standard, already meets the requirements of many fields of application.
"$pageName" on