Modular contact inserts for B housings POWER 1 1 2 2 2 Number of positions Connection Axial screw Axial screw Axial screw Axial screw Axial screw IEC rated data 200 A, 1,000 V, 70 mm² PE, 70 mm² 100 A, 1,000 V, 35 mm² 70 A, 1,000 V, 25 mm² 40 A, 1,000 V, 10 mm² UL rated data Module slots Female Male 1417379 146 A, 600 V, AWG 00 AWG 00 127 A, 600 V, AWG 2 69 A, 600 V, AWG 6 55 A, 600 V, AWG 8 2 2 1417381 1417380 2 2 1417382 1417390 2 3 1417392 1417296 1 3 1 1417297 1417387 1417389 3/4 Push-in Crimp CK 4,0 Push-in Crimp CK 4,0 Crimp CK 4,0 40 A, 830 V, 6 mm² 40 A, 1,000 V, 10 mm² 40 A, 500 V, 6 mm² 40 A, 500 V, 10 mm² 40/10 A, 830 V, 6/2.5 mm² 600 V, AWG 8 42 A, 600 V, AWG 10 600 V, AWG 8 42 A, 600 V, AWG 10 40 A, 600 V, AWG 10 Female Male 1424222 1 4 1424223 1414361 1 4 1414360 1424218 1 2 1424219 1414359 1 5 1 1414358 1414365 1414364 5x2 Connection IEC rated data UL rated data Module slots Connection IEC rated data UL rated data Module slots Push-in Crimp CK 4,0 Crimp CK 2,5 Push-in Push-in TWIN 35 A, 690 V, 6 mm² 40 A, 690 V, 6 mm² 16 A, 2900 V, 4 mm² 16 A, 400 V, 2.5 mm² 16 A, 400 V, 1.5 mm² 600 V, AWG 8 37 A, 600 V, AWG 10 28 A, 600 V, AWG 12 19 A, 600 V, AWG 14 16 A, 600 V, AWG 16 Female Male 1424220 1 6 1424221 1414362 1 6 1414363 1417407 2 6 1417408 1417373 1 8 1417372 1423962 1 8 1423961 Connection Push-in Crimp CK 2,5 Crimp CK 2,5 Push-in Crimp CK 2,5 IEC rated data 16 A, 500 V, 2.5 mm² 16 A, 830 V, 4 mm² 16 A, 500 V, 4 mm² 16 A, 400 V, 2.5 mm² 16 A, 500 V, 4 mm² UL rated data Module slots 19 A, 600 V, AWG 14 24 A, 600 V, AWG 12 24 A, 600 V, AWG 12 19 A, 600 V, AWG 14 20 A, 600 V, AWG 12 1 1 1 1 1 Female Male 1424224 1424225 1414369 1414368 1414367 1414366 1424226 1424227 1414371 1414370 20 Connection IEC rated data UL rated data Module slots Crimp CK 2,5 16 A, 500 V, 4 mm² 17.5 A, 600 V, AWG 12 2 Female Male 1414373 1414372 For crimp contacts, see page 33 onwards. 30 PHOENIX CONTACT