Rugged HMIs and industrial PCs resistant to harsh environmental effects and chemicals.
Our rugged HMIs and industrial PCs are designed for permanent exposure to weather influences. Thanks to the IP67-protected front and extended temperature range, these devices can be used, for example, in charging stations or other applications with harsh ambient conditions such as sewage treatment plants.
In practical applications, HMIs and industrial PCs impress thanks to their user-friendly operation and maintenance, as well as their long runtime. This is due to the device properties, which have been specifically tailored to outdoor requirements.
You can even use your devices in direct sunlight. Thanks to optical bonding, the displays of the outdoor HMIs and industrial PCs are clearly readable at all times. In addition to this, they are provided with an anti-reflection coating (AR coating) and are therefore clear to read even in dazzling sunlight. An integrated UV and IR filter ensures a long service life for the HMIs and industrial PCs.
"$pageName" on