With the mobile printing systems, you can print markings right where they are needed
With mobile printing systems from Phoenix Contact, you can make tasks and work processes more independent and flexible. Print the required marking at your desk or right on site in your application.
Would you like to be able to print directly and flexibly at the location of use? The mobile printing systems from Phoenix Contact make this possible. The THERMOMARK PRIME is ideally suited for mobile use with its integrated marking software, independent energy supply, and a user interface with intuitive operation. Control the mobile THERMOMARK GO label printer via your smart device, and create markings with flexibility in the industrial environment.The THERMOMARK GO K handheld device features an innovative keyboard and a connection to the professional PROJECT complete marking software. With their compact dimensions and the practical accessories, all devices are a simple companion for any task.
In stationary operation, the THERMOMARK PRIME and the marking systems of the THERMOMARK GO SERIES are particularly quick to use. The printers are immediately ready for operation after switching on, are straightforward to operate, and can be controlled from a PC. The wide variety of device functions can be used with the PROJECT complete marking software
Creating markings for all control cabinet manufacturing components is one of the core abilities of the mobile marking systems. The printing systems perform this task directly on site with integrated marking software and energy on board.
The THERMOMARK PRIME is the unique combination of proven, reliable printing technology, a complete, integrated marking software, and a durable, independent energy supply. The THERMOMARK PRIME is your transportable, mobile marking center. The touch screen, capsule ink ribbons, and a replaceable battery simplify printer operation on site, directly where it is needed.
The marking system is installed directly on the printing system. The software is operated via a touch display. The process of entering printing data is clear and intuitive. Connecting an external PC is therefore unnecessary.
The THERMOMARK PRIME has various interfaces, making extensive printing projects convenient. This also makes it possible to connect to other systems.
With the THERMOMARK PRIME, you can even create markings in locations where a power supply is not automatically guaranteed. One charge of the battery is sufficient for printing up to 500 UCT sheets or for up to seven hours of operation.
Ink ribbons and printing materials can be swapped in under 10 seconds. After inserting the ink ribbon cassettes, the printer can be used immediately.
System markings are often exposed to adverse environmental influences. The THERMOMARK PRIME creates markings that are resistant to ambient conditions.
Create your labels easily and wherever you need them: control the mobile label printer via your smart device, and benefit from flexibility in industrial marking.
Use the MARKING system app to control the mobile label printer easily via your iOS or Android device. This enables you to flexibly create marking projects on your smartphone or tablet, and print labels directly where you need them.
Connect your smart device to the THERMOMARK GO via Bluetooth or use the NFC interface to directly and conveniently start the app. Your data is then transmitted securely and quickly to the printer via Bluetooth 5. Up to five users can simultaneously connect to the THERMOMARK GO.
The MARKING system app guides you through the entire printing process, supporting you in creating the perfect marking solution. By systematically requesting application parameters, the software identifies the ideal solution for your customized marking of terminal blocks, conductors, cables, devices, and systems.
The handheld THERMOMARK GO K printer is ideally suited for fast marking on site. The printer is robust, easy to use, and offers versatile functions. The thermal transfer printer processes continuous media for cable and wire marking, equipment marking, terminal marking, and plant marking.
An input field guarantees easy operation of the THERMOMARK GO K. The field prioritizes frequently used characters. It has an enormous range of special characters to choose from. The handheld printer can store up to 20 labeling projects and generate 12 different bar code types.
With the THERMOMARK GO K, a wide variety of materials can be marked for terminal, wire, and equipment marking. Marking material and ink ribbon are in one cassette. The cassettes can be changed within seconds.
The mobile printing systems can be used for hours without a power supply. They are great for the environment, thanks to rechargeable batteries. A charging station allows the batteries to be charged separately while the device is in operation.
"$pageName" on