Industrial PCs

Industrial PCs

Specialists for every application

As the interface between man and machine or as a central system controller – industrial PCs satisfy every requirement.

Back to HMIs and industrial PCs

Category

  • Box PCs
    Box PCs

    Space-saving and high-performance box PCs for use in the control cabinet and terminal box.

  • Monitors with touch function
    Monitors with touch function

    Monitors with touch function which are suitable for industrial applications - ideal as a remote control panel for industrial PCs.

  • Panel PCs
    Panel PCs

    Panel PCs for installation in the front of the control cabinet or directly on the machine.

Search in Industrial PCs

Show all products in this category

Use high-performance computer technology for your automation tasks: together with the right software, industrial PCs (IPCs) are efficient and versatile solutions for controlling, operating, and monitoring systems and machines.

Your advantages

  • High system availability, thanks to the fanless design suitable for industrial applications and the absence of moving parts
  • Long-term availability, thanks to Intel Embedded Roadmap components
  • Large-scale compatibility, thanks to open IT standards and numerous interfaces
  • Particularly easy to maintain, thanks to easily accessible components in the IPC housing
  • Individual solutions, thanks to customer-specific adaptations to hardware and software
  • Processor performance suited to the application: with the latest generation of powerful and energy-efficient Intel® Atom™, Celeron®, Pentium® or Core™ i processors
  • Industrial PCs are part of the COMPLETE line system

Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
Referrer: https://www.google.com/