Approval
DIN rail type
Rated current
Number of connections
Minimum cross section (solid)
Rated voltage
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Device terminal block, nom. voltage: 630 V, nominal current: 125 A, connection method: Screw connection, number of connections: 4, number of positions: 2, cross section: 0.75 mm² - 35 mm², AWG: 18 - 2, width: 34.8 mm, height: 44.9 mm, color: blue, mounting type: direct screw connection
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 101 A, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section: 1.5 mm² - 25 mm², AWG: 8 - 2, width: 23 mm, color: brown, mounting type: NS 35/7,5, NS 35/15
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 125 A, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section: 10 mm² - 35 mm², AWG: 8 - 2, width: 27 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 125 A, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section: 10 mm² - 35 mm², AWG: 8 - 2, width: 27 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 125 A, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section: 10 mm² - 35 mm², AWG: 8 - 2, width: 27 mm, color: brown, mounting type: NS 35/7,5, NS 35/15
"$pageName" on