Save space and time with potential distribution using the screw-connection distribution blocks.
The distribution blocks with screw-connection technology come ready to connect and with various numbers of positions and conductor cross-section ranges. They can be used immediately and ensure flexible and cost-effective distribution of load and control current. Simply unpack, connect, and you're done.
The screw connection block product range is available up to a nominal cross-section of 35 mm² and 125 A for direct mounting with various numbers of positions. The device connection and distribution blocks are clearly and easily identifiable thanks to the marking material.
Compact blocks fitted free of rails are mainly used in mains connections for electric and electronic equipment and in small junction boxes.
The distribution blocks are designed for the most stringent requirements. The familiar screw connection of standard terminal blocks offers the following: maintenance-free conductor connection, easy multi-conductor connection, conductor connection with or without ferrules.
"$pageName" on