EPC 1502 - Edge device
1185416

PLCnext Industrial Edge Computer with Intel® Celeron® N3350 processor. This small form factor programmable edge device supports IEC 61131-3, MATLAB Simulink, C/C++, and is perfect for protocol converting, data collection, and cloud computing.

Free download available. Downloads

Product details









Compatible products



Your advantages

Local output of visualizations via DisplayPort
Seamless support in PLCnext Engineer for OT programming
Connection to PROFICLOUD
Connection to PLCnext Store, for installing e.g. Node-RED, InfluxDB or Docker-Portainer
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Two independent Ethernet interfaces
High-level programming languages: IEC61131-3, C/C++, MATLAB Simulink
Constistent graphical programming interfaces