WP-FS HF IP68 M10
-
Flat gasket
3241173
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 10 mm
Product details
Compatible products
Your advantages
The Centellen flat sealing rings are used to seal protective hose screw connections on uneven surfaces
IP68 degree of protection
Resistant to oil, seal against dust and water, UV resistant, halogen-free, high mechanical stability