Slotted sleeves for accommodating preassembled cables and lines of 11 mm ... 12 mm diameter, can be used in the KEL sealing frames: KEL 16/4, KEL 16/8, KEL 24/4, KEL 24/5, KEL 24/7, KEL 24/10. When mounted, the sleeves simultaneously function as strain relief according to DIN EN 50262.
KDT 11-12
-
Cable sleeve
3063196
Small, slotted cable sleeves suitable for conductors with a diameter of 11-12 mm.