P-FU 6,3X32 LED 60-EX
-
Fuse plug
3046512
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nominal current: 10 A, fuse type: G / 6,3 x 32, color: black
Product details
Compatible products
Your advantages
Large-surface labeling option
Test contacts on both sides of the fuse
Versions with bipolar error display
Can be used for overload/short-circuit protection