PSR-SCP- 24DC/ETP/1X1
-
Coupling relay
2986711
Coupling relay for SIL 3 low demand applications, couples digital output signals to the periphery, 1 enabling current path, module for F&G applications, test pulse filter, plug-in screw connection, 17.5 mm width
Product details
Compatible products
Your advantages
1 enabling current path
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
Narrow 17.5 mm housing
Up to SIL 3 in accordance with IEC 61508
Long service life thanks to filtering of controller test pulses