UMK- 8 RELS/KSR-G24/21/Z/PLC
-
Active module
2965240
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Relay Module |
Compatible components | Miniature switching relay, REL-MR-24DC/21HC |
With components | no |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal input voltage UN | 24 V DC (Related to the assembly) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Compatible components | Miniature switching relay, REL-MR-24DC/21HC |
Switching | |
Contact switching type | 1 changeover contact |
Contact material | AgNi, 5 µm hard gold-plated |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Error detection (line break / short-circuit) | no |
Controller level | |
Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
Number of connections | 1 |
Number of positions | 14 |
Field level | |
Connection method | Spring-cage connection |
Stripping length | 7 mm |
Number of connections | 26 |
Number of positions | 1 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Status display present | yes |
Width | 135 mm |
Height | 90 mm |
Depth | 68 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2965240 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DK2191 |
GTIN | 4017918125219 |
Weight per piece (including packing) | 173.19 g |
Weight per piece (excluding packing) | 173.19 g |
Customs tariff number | 85364190 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates