EMR-IAC/1/UC-16A
-
Monitoring block
2965004
EMR electronic monitoring relay, nominal current up to 16 A with a hybrid relay output, 1 changeover contact
Product details
Product type | Voltage monitoring relay |
Mechanical service life | 2x 107 cycles |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Mains type | 1-phase |
Test voltage output/power supply | 4 kV AC |
Test voltage input/output | 4 kV AC |
Test voltage input/power supply | 4 kV AC |
Supply | |
Supply voltage | 24 V DC ±20 % |
Max. current consumption | 30 mA |
Protective circuit | Voltage limitation 33 V; Polarity protection diode, suppressor diode |
Nominal current IN | 16 A AC |
Typical response time | 40 ms (II = 1 A) |
25 ms (II = 10 A) | |
Typical release time | 40 ms (II = 1 A) |
80 ms (II = 10 A) |
Switching | |
Contact switching type | 1 changeover contact |
Contact material | AgSnO, + 5 µm hard gold-plated |
Maximum switching voltage | 36 V DC |
30 V AC | |
250 V AC/DC (when the gold layer is destroyed) | |
Minimum switching voltage | 100 mV |
12 V AC/DC (when the gold layer is destroyed) | |
Limiting continuous current | 50 mA |
6 A (when the gold layer is destroyed) | |
Maximum inrush current | 50 mA |
6 A (when the gold layer is destroyed) | |
Min. switching current | 1 mA |
10 mA (when the gold layer is destroyed) | |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
140 W (at 24 V DC - Value applies when the gold layer is destroyed) | |
20 W (at 48 V DC - Value applies when the gold layer is destroyed) | |
18 W (at 60 V DC - Value applies when the gold layer is destroyed) | |
23 W (at 110 V DC - Value applies when the gold layer is destroyed) | |
40 W (at 220 V DC - Value applies when the gold layer is destroyed) | |
1500 VA (at 250 V AC - Value applies when the gold layer is destroyed) |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display | LED (yellow) |
Width | 22.5 mm |
Height | 75 mm |
Depth | 108 mm |
Color | green (RAL 6021) |
Housing insulation material | ABS |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Electromagnetic compatibility | Conformance with EMC directive |
Immunity to the discharge of static electricity | EN 61000-4-2: 8 kV air, 4 kV contact discharge |
Immunity to electromagnetic fields | EN 61 000-4-3, 80---1000 MHz, 10 V/m |
Immunity to conducted high frequency | EN 61 000-4-6, 0.15...80 MHz, 10 V |
Immunity to fast transients (Burst) | EN 61 000-4-4, 2 kV pos. and neg., 5 kHz |
Standards/regulations | IEC 60664 |
IEC 60664A | |
DIN VDE 0110 | |
DIN VDE 0106-101 |
Mounting position | Panel mounting on horizontal DIN rail |
Item number | 2965004 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK66ZZ |
GTIN | 4017918190828 |
Weight per piece (including packing) | 116.6 g |
Weight per piece (excluding packing) | 116.6 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates