IEG-OV-S0/120DC/1
-
Solid-state relay module
2964568
Power solid-state relay, for S0 meter interfaces, output: 15 - 120 V DC
Product details
Product type | Solid-state relay module |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 25.04.2023 |
Rated insulation voltage | 300 V |
Typical response time | 1 ms |
Typical turn-off time | 1 ms |
Status display | LED |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Transmission frequency | 10 Hz |
S0 input | |
Input current "0" signal | < 2 mA |
Input current "1" signal | 10 mA ... 27 mA |
Design of digital output | electronic |
Output voltage range | 15 V DC ... 120 V DC |
Limiting continuous current | 1.5 A (maximum) |
Voltage drop at max. limiting continuous current | 1.4 V DC |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection |
Surge protection |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 27 mm |
Height | 79 mm |
Depth | 74 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 60 °C |
CE | |
Certificate | CE-compliant |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2964568 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK4 |
Product key | DK66M3 |
GTIN | 4017918139254 |
Weight per piece (including packing) | 71.81 g |
Weight per piece (excluding packing) | 71.11 g |
Customs tariff number | 85364900 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates