EG 45-PS-230AC/ 5DC/250
-
Power supply
2940676
DIN rail power supply unit, secondary-switched, input 230 V AC, output 4-13 V DC/250 mA, pre-setting 5 V DC
Product details
Operating mode | 100% operating factor |
Test voltage input/output | 4 kV AC |
Input voltage | 230 V AC |
Voltage type of supply voltage | AC |
AC frequency range | 50 Hz ... 60 Hz |
Mains buffering time | 35 ms |
Current consumption | approx. 33 mA |
Nominal power consumption | approx. 8 VA |
Input fuse | 0.4 A (slow-blow TR 5, internal, solderable) |
Nominal output voltage | 4 V DC ±2 % (can be set up to 13 V DC. Default 5 V DC ± 4%) |
Nominal output current (IN) | 250 mA |
Residual ripple | < 100 mVPP |
Short-circuit-proof | yes |
No-load proof | yes |
Protective circuit | Electronic disconnect at 1.3 x IN; Varistor |
Input | |
Connection method | COMBICON plug-in screw terminal block |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Output | |
Connection method | COMBICON plug-in screw terminal block |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Width | 45 mm |
Height | 107 mm |
Depth | 77 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Standards | |
Standards/regulations | prEN 50178 |
DIN EN 50178/VDE 0160 | |
DIN VDE 0106-101 | |
DIN VDE 0551 |
Mounting type | DIN rail mounting |
Assembly note | can be aligned with spacing = 10 mm |
Mounting position | On horizontal DIN rail |
Item number | 2940676 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CMPL |
Product key | CMPL11 |
GTIN | 4017918080198 |
Weight per piece (including packing) | 533.1 g |
Weight per piece (excluding packing) | 533.1 g |
Customs tariff number | 85044082 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates