EMG 22-REL/KSR-230/21/AU/SO46 - Relay module
2940061

Plug-in relay interfaces for protection against interference on the control side, with soldered-in miniature switching relay, contacts (Au): small loads, 1 changeover contact, input voltage 230 V AC

Product details









Compatible products


Your advantages

Use of AC output cards, resulting in residual AC currents
Resistant to interference currents
Applications with long control lines
High relay release voltage