WP 04T - Web panel
2913632

Web panel with 8.9 cm (3.5") graphics-capable TFT display, 320 x 240 pixels, 1x Ethernet, 2x USB, and integrated micro browser

Product details








Compatible products



Your advantages

Energy efficient due to LED backlighting
Easy device replacement - the visualization project is saved on the PLC (web server)
Micro browser (WebVisit client) integrated as standard in all devices
Display available in sizes from 8.9 cm (3.5") to 38.1 cm (15")
Short startup time
Easy installation, low installation depth, and compact design
Low maintenance costs, as projects are only adapted once