UMK-16RM/KSR-G24/21/E/TVFKC
-
Relay module
2908734
VARIOFACE output extension module, with 16 miniature relays, 1 changeover contact each, plugged, for 24 V DC (including relays)
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Relay Module |
Mechanical service life | 3x 107 cycles |
Insulation characteristics: Air clearances and creepage distances, input/output | |
Insulation | Reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air and creepage distances, output/output | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Air clearances and creepage distances, input/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 6 kV (1.2/50 μs) |
Air and creepage distances, output/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 4 kV (1.2/50 μs) |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 21.6 V DC ... 26.4 V DC |
Typical input current at UN | 18 mA |
Typical response time | 8 ms |
Typical release time | 12 ms |
Protective circuit | Damping diode, polarity protection; Damping diode, polarity protection diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Contact material | AgNi (90/10) gold-plated |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 12 V AC/DC (10 mA) |
Limiting continuous current | 5 A |
Min. switching current | 10 mA (12 V AC/DC) |
Interrupting rating (ohmic load) max. | 120 W (24 V DC) |
58 W (48 V DC) | |
48 W (60 V DC) | |
50 W (110 V DC) | |
80 W (220 V DC) | |
1250 VA (250 V AC) |
Input | |
Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
Number of connections | 1 |
Number of positions | 20 |
Output | |
Connection method | Push-in spring connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Width | 259 mm |
Height | 77 mm |
Depth | 59 mm |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances, input/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Air and creepage distances, output/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2908734 |
Packing unit | 1 pc |
Minimum order quantity | 20 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2A9A |
GTIN | 4055626324500 |
Weight per piece (including packing) | 650 g |
Customs tariff number | 85364190 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates