UM-2KS50/32R/SI/J/ADV551/YCS
-
Active module
2908400
32-channel output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561
Product details
Product type | Interface module |
Operating mode | 100% operating factor |
Mechanical service life | 2x 107 cycles |
Insulation characteristics: Air clearances and creepage distances | |
Overvoltage category | II |
Pollution degree | 2 |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V AC |
Rated surge voltage | 0.5 kV (Functional insulation) |
Supported controller YOKOGAWA CENTUM VP | |
Suitable I/O card | ADV551 |
ADV561 | |
NFDV551 | |
NFDV561 |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 19.2 V DC ... 28.8 V DC |
Typical input current at UN | 7 mA |
Typical response time | 5 ms |
Typical release time | 6 ms |
Protective circuit | Freewheeling diode; Freewheeling diode |
Status display/channel | green LED |
Switching | |
Contact switching type | 1 N/O contact |
Type of switch contact | Single contact |
Contact material | AgSnO |
Maximum switching voltage | 250 V AC |
63 V DC | |
Minimum switching voltage | 5 V (100 mA) |
Limiting continuous current | 1.5 A (32 °C) |
1 A (45 °C) | |
0.5 A (50 °C) | |
Max. total current of voltage supply | 10 A (50 °C) |
Min. switching current | 1 mA (24 V) |
Interrupting rating (ohmic load) max. | 48 W (24 V DC) |
20 W (48 V DC) | |
18 W (60 V DC) | |
500 VA (250 V AC) |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 1 |
Number of positions | 50 |
Field level | |
Connection method | Screw connection |
Number of connections | 32 |
Number of positions | 2 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Supply | |
Connection method | Screw connection |
Number of connections | 4 |
Number of positions | 2 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display present | yes |
Dimensional drawing |
|
Width | 271.5 mm |
Height | 127.5 mm |
Depth | 60.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Item number | 2908400 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2 |
Product key | DK219N |
GTIN | 4055626297712 |
Weight per piece (including packing) | 991.6 g |
Weight per piece (excluding packing) | 826 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: n/a) | |
SCIP | be2fbfaf-4aed-4fa0-8b07-1605f3cad67a |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates