PLT-SEC-T3-24-P
-
Type 3 surge protection plug
2905232
Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 product range. 24 V nominal voltage.
Product details
Product type | Replacement plug |
Product family | SEC Family |
IEC power supply system | TN-S |
Type | Male |
Number of positions | 2 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 60.9 mm |
Depth | 44.8 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR 20% GF |
PA 6.6-FR | |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
PA 6.6-FR |
Mode of protection | L-N |
L-PE | |
N-PE | |
(L+) - (L-) | |
(L+/L-) - PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 24 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 34 V AC |
34 V DC | |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 30 mVA (at UREF) |
≤ 50 mVA (at UC) | |
Reference test voltage UREF | 27 V AC |
Nominal discharge current In (8/20) µs | 1 kA |
Combination wave UOC | 2 kV |
Voltage protection level Up (L-N) | ≤ 0.25 kV |
Voltage protection level Up (L-PE) | ≤ 0.65 kV |
Voltage protection level Up (N-PE) | ≤ 0.65 kV |
TOV behavior at UT (L-N) | 50 V AC (5 s / withstand mode) |
50 V AC (120 min / withstand mode) | |
TOV behavior at UT (L-PE) | 50 V AC (5 s / withstand mode) |
50 V AC (120 min / withstand mode) | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Short-circuit current rating ISCCR | 1.5 kA AC |
1 kA DC |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 Hz ... 150 Hz / 20 cycles/axis / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 34 V AC |
34 V DC | |
Nominal discharge current In | 1 kA |
Mode of protection | L-N |
L-G | |
N-G | |
(L+) - (L-) | |
(L+) - G | |
(L-) - G | |
Nominal voltage | 24 V DC |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 290 V |
Measured limiting voltage MLV (L-G) | 560 V |
Measured limiting voltage MLV (N-G) | 560 V |
Measured limiting voltage MLV (L+) - (L-) | 290 V |
Measured limiting voltage MLV (L+) - G | 560 V |
Measured limiting voltage MLV (L-) - G | 560 V |
SPD Type | 4CA |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
EN 61643-11 | |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2905232 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL14A1 |
GTIN | 4046356939720 |
Weight per piece (including packing) | 46.2 g |
Weight per piece (excluding packing) | 29.1 g |
Customs tariff number | 85363030 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates