The contact extension device is specifically designed for use in conjunction with electrosensitive protective equipment such as light grids. These systems generally have clocked OSSD signals which enable cross circuits in the cabling to be detected. The relay is resistant to the test pulses generated by the electrosensitive protective equipment receiver. Applications up to PL e or SIL 3 can therefore be implemented without the need for additional traceability to the device on the EDM circuit.
PSR-SCP-24DC/URML4/3X1/1X2/B
-
Extension module
2903583
1- or 2-channel contact extension for OSSD signals (e.g., light grid), 3 N/O contacts, 1 N/C contact, up to Cat. 4 PL e in accordance with EN ISO 13849, SIL 3 in accordance with EN ISO 62061, plug-in screw terminal blocks, width 22.5 mm
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRclassic |
Application | Extension module |
Control | 1 and 2 channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typical response time | 125 ms (For Us autostart) |
Typical release time | 10 ms (on demand via the sensor circuit) |
Recovery time | 1 s (following demand of the safety function) |
Maximum power dissipation for nominal condition | 16.44 W (US = 26.4 V, IL² = 72 A², PTotal max = 2.04 W + 14.4 W) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | 4 kV / Basic isolation, (safe isolation, reinforced insulation and 6 kV between input circuit and enabling current paths.) |
Digital: Logic (S12, S22) | |
Description of the input | safety-related |
Number of inputs | 2 |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 20.4 V ... 26.4 V |
Input current range "0" signal | 0 mA ... 2 mA |
Inrush current | max. 110 mA (typ. with US, Δt = 3 ms) |
Filter time | max. 2 ms (Test pulse width low test pulses, at 100 ms test pulse rate) |
No brightness test pulses / high test pulses permitted. | |
Concurrence | ∞ |
Max. permissible overall conductor resistance | 50 Ω |
Protective circuit | Suppressor diode |
Current consumption | 38 mA (typical, at 24 V) |
Relay: Enabling current paths (13/14, 23/24, 33/34) | |
Output description | 2 N/O contacts each in series, safety-related, floating |
Number of outputs | 3 |
Contact switching type | 3 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 10 V |
max. 250 V AC/DC | |
Switching capacity | min. 100 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Limiting continuous current | 6 A (Observe derating and load limit curve) |
Sq. Total current | 72 A2 (observe derating) |
Switching frequency | max. 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 10 A gL/gG |
4 A gL/gG (for low-demand applications) | |
Relay: Signaling current path (41/42) | |
Output description | 2 N/C contacts parallel, non-safety-related, floating |
Number of outputs | 1 |
Contact switching type | 1 signaling current path |
Contact material | AgSnO2 |
Switching voltage | min. 10 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 100 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Limiting continuous current | 6 A |
Sq. Total current | 36 A2 |
Switching frequency | max. 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 6 A gL/gG |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Status display | 2 x LED (green) |
Width | 22.5 mm |
Height | 112.2 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | vertical or horizontal |
Item number | 2903583 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA |
Product key | DNA152 |
GTIN | 4046356751698 |
Weight per piece (including packing) | 171 g |
Weight per piece (excluding packing) | 149.69 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | f88307cd-b54b-425b-9486-66fd8dba0571 |
EF3.0 Climate Change | |
CO2e kg | 4.281 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates