PSR-SCP- 60UC/ESAM4/3X1/1X2/B - Safety relays
2901426

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, single- or two-channel operation, 3 enabling current paths, nominal input voltage: 60 V AC/DC, plug-in screw terminal blocks.

Free download available. Downloads

Product details







Compatible products



Your advantages

Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Manually monitored and automatic activation in a single device
Basic insulation
1- and 2-channel control
3 enabling current paths, 1 signaling current path