EEM-MA400
-
Measuring device
2901364
Energy measurement device to measure electrical parameters in low voltage installations up to 500 V, acquisition of total harmonic oscillations - can be extended with RS-485 communication module
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Energy measuring device |
Electrical isolation | EN 61010-1 (Safe isolation) |
EN 61010-1 (Safe isolation) | |
EN 61010-1 (Basic insulation) | |
See extension module | |
See extension module | |
See extension module | |
Test voltage | 3.5 kV AC (50 Hz, 1 min.) |
2.2 kV AC (50 Hz, 1 min.) | |
Mains type | 3-phase (3 or 4-conductor), 2-phase (2-conductor), and single-phase (1-conductor) |
Electrical isolation | |
Rated insulation voltage | 300 V AC (EN 61010-1) |
Overvoltage category | III |
Pollution degree | 2 |
Supply | |
Supply voltage range | 110 V AC ... 400 V AC ±10 % |
120 V DC ... 350 V DC (±20 %) | |
Nominal power consumption | 5 VA |
Power consumption | 10 VA (with max. number of extension modules) |
General | |
Measuring principle | True r.m.s. value measurement |
Measured value | AC sine (50 Hz/60 Hz) |
Acquisition of harmonics | up to 51st harmonic |
Measurement: Voltage | |
Input name | Voltage measuring input V1, V2, V3 |
Input voltage range | 50 V AC ... 500 V AC (Phase/Phase) |
28 V AC ... 289 V AC (Phase/neutral conductor) | |
Precision | 0.2 % |
Measurement: Current | |
Input name | Current measurement I1, I2, I3 |
Input current range | via external transformers |
Input current | 9999 A (primary) |
5 A (secondary) | |
Measuring range | 0 A ... 9999 A |
Overload capacity | 6 A (Permanent) |
Response threshold from measuring range nominal value | 5 mA |
Precision | 0.2 % |
Current overload | 10 x IN for 1 s |
Measurement: Power | |
Messbereich_Leistung | 0 MW ... 11 MW |
0 Mvar ... 11 Mvar | |
0 MVA ... 11 MVA | |
Precision | 0.5 % |
Active energy (IEC 62053-22) | Class 0.5 S |
Reactive power (IEC 62053-23) | Class 2 |
Output description | Via function module |
Connection method | COMBICON plug-in screw terminal block |
Stripping length | 6 mm |
Note | Voltage and other connections |
Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross-section AWG | 20 ... 14 |
Tightening torque | 0.4 Nm ... 0.4 Nm |
Connection method | Screw connection |
Stripping length | 7 mm |
Note | Current connection |
Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
Conductor cross-section AWG | 20 ... 8 |
Width | 96 mm |
Height | 96 mm |
Depth | 82 mm |
80 mm (Installation depth with extension module) | |
60 mm (Installation depth without extension module) |
Color | black (RAL 9005) |
Ambient conditions | |
Degree of protection | IP52 (Front) |
IP30 (Back side) | |
Ambient temperature (operation) | -10 °C ... 55 °C (14 °F ... 131 °F) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C (-4 °F ... 185 °F) |
Max. permissible relative humidity (operation) | ≤ 95 % |
Max. salt spray content | ≤ 2.5 % |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 61010-1 |
CSA-C22.2 No. 61010-1 | |
cULus | |
UL data | |
Supply voltage | 300 V AC |
Nominal supply voltage range | 110 V AC ... 240 V AC ±10 % |
120 V DC ... 250 V DC ±10 % | |
Power consumption | 10 VA |
Altitude | ≤ 2000 m |
Operating mode | Indoor use |
Surge voltages | transient overvoltage according to installation classes |
Overvoltage category | I, II, III |
Overvoltage category of the supply | Min. II |
Ambient temperature (operation) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | 80 % (up to 31 °C) |
50 % (at 40 °C) | |
UL data | |
Supply voltage | 300 V AC |
Nominal supply voltage range | 110 V AC ... 240 V AC ±10 % |
120 V DC ... 250 V DC ±10 % | |
Power consumption | 10 VA |
Altitude | ≤ 2000 m |
Operating mode | Indoor use |
Ambient temperature (operation) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | 80 % (up to 31 °C) |
50 % (at 40 °C) | |
Surge voltages | transient overvoltage according to installation classes |
Overvoltage category | I, II, III |
Overvoltage category of the supply | Min. II |
Mounting position | Front panel installation, horizontal |
Item number | 2901364 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK4 |
Product key | CMMC11 |
GTIN | 4046356585804 |
Weight per piece (including packing) | 721.8 g |
Weight per piece (excluding packing) | 704.2 g |
Customs tariff number | 90303100 |
Country of origin | TN |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Can be extended with RS-485 communication module (JBUS/MODBUS)
Acquisition of total harmonics up to 51st harmonic
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates