CSA
Approval ID: LR 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
120 V | 16 A |
32-channel VARIOFACE relay module with screw connection and 50-pos. system connection. The power supply is designed redundantly, for Yokogawa ADV 551 card
Product type | Interface module |
No. of channels | 32 |
Insulation characteristics: Air clearances and creepage distances, input/output | |
Insulation | Safe isolation, reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air and creepage distances, output/output | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Air clearances and creepage distances, input/output | |
Rated insulation voltage | 300 V |
Rated surge voltage | 6 kV (1.2/50 μs) |
Air and creepage distances, output/output | |
Rated insulation voltage | 300 V |
Rated surge voltage | 4 kV (1.2/50 μs) |
Supported controller YOKOGAWA CS3000 CentumVP | |
Suitable I/O card | ADV551 |
ADV561 | |
Supported controller YOKOGAWA STARDOM | |
Suitable I/O card | NFDV551 |
NFDV561 |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Input voltage range | 19.2 V DC ... 26.4 V DC |
Typical input current at UN | 9 mA (per channel) |
Protective circuit | Damping diode, polarity protection; Damping diode, polarity protection diode |
Reverse polarity protection; Polarity protection diode | |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 N/O contact |
Type of switch contact | Single contact |
Contact material | AgSnO |
Maximum switching voltage | 230 V AC |
Limiting continuous current | 2 A (Per channel, plug-in fuse (IEC 6012-3/IV, 2AT); for 100% ED 1 A per channel) |
Maximum inrush current | 8 A (Supply, (V1+, V2+), pluggable fuse (UL 248-14, 250 V, 8AT)) |
Min. switching current | 100 mA |
Interrupting rating (ohmic load) max. | 48 W (at 24 V DC) |
20 W (at 48 V DC) | |
18 W (at 60 V DC) | |
23 W (at 110 V DC) | |
40 W (at 220 V DC) | |
500 VA (for 250 V AC) |
Field level | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 1 |
Number of positions | 50 |
Tightening torque | 0.5 Nm |
Supply | |
Connection method | Screw connection |
Number of positions | 8 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display present | yes |
Width | 267 mm |
Height | 127.5 mm |
Depth | 56.5 mm |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances, input/output | |
Standards/regulations | EN 61010-2-201 |
Air and creepage distances, output/output | |
Standards/regulations | EN 61010-2-201 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | Observe the maximum switching capacity of the relays used |
Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
Notes on operation | Adjacent channels are not suitable for switching different line conductors. |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2900899 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2 |
Product key | DK2A9N |
GTIN | 4046356548397 |
Weight per piece (including packing) | 1,014.9 g |
Weight per piece (excluding packing) | 500 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM 9.0 | EC002780 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
120 V | 16 A |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: n/a) | |
SCIP | b4111bdd-9da0-486c-bb30-6c17a74f0802 |