UM-2KS50/DO8-48V/RS/KDS3/SO227
-
Output module
2900869
8-channel digital output module with screw connection and integrated knife disconnect function. The power supply unit and the 50-pos. strip are designed redundantly. Suitable for Yokogawa card SDV 531.
Product details
Product type | Interface module |
Insulation characteristics: Air clearances and creepage distances | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 48 V DC |
Max. current carrying capacity per branch | 630 mA (Plug-in fuse (127-2, TR5, 630 mA)) |
Max. total current of voltage supply | 6.3 A (Plug-in fuse (IEC 127-2, TR5, 6.3 A)) |
Air clearances and creepage distances | |
Rated surge voltage | Basic insulation |
Field level | |
Connection method | Screw connection with disconnect knife |
Number of positions | 16 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 2 |
Number of positions | 50 |
Tightening torque | 0.5 Nm |
Supply | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display | LED (green) |
Item dimensions | |
Width | 146 mm |
Height | 126 mm |
Depth | 80 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 70 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2900869 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2A8N |
GTIN | 4046356546362 |
Weight per piece (including packing) | 609 g |
Weight per piece (excluding packing) | 600 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VF-SI/TR5/0,63AT - Fuse set 2901002
-
FLK 50-PA/EZ-DR/KS/ 200/YOC - Front adapter 2314396
-
FLK 50-PA/EZ-DR/KS/ 300/YOC - Front adapter 2314406
-
FLK 50-PA/EZ-DR/KS/ 400/YOC - Front adapter 2314419
-
FLK 50-PA/EZ-DR/KS/ 600/YOC - Front adapter 2314969
-
FLK 50-PA/EZ-DR/KS/ 800/YOC - Front adapter 2314972
-
FLK 50-PA/EZ-DR/KS/1000/YOC - Front adapter 2314422
-
FLK 50-PA/EZ-DR/KS/1500/YOC - Front adapter 2314435
-
FLK 50-PA/EZ-DR/KS/2000/YOC - Front adapter 2314561
-
FLK 50-PA/EZ-DR/KS/2500/YOC - Front adapter 2314574
-
FLK 50-PA/EZ-DR/KS/3000/YOC - Front adapter 2314587
-
FLK 50-PA/EZ-DR/HF/KS/ 100/YOC - Front adapter 2904985
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YOC - Front adapter 2904986
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YOC - Front adapter 2904987
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YOC - Front adapter 2904988
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YOC - Front adapter 2904989
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YOC - Front adapter 2904990
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YOC - Front adapter 2904991
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YOC - Front adapter 2904992
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YOC - Front adapter 2904993
-
FLK 50-PA/EZ-DR/HF/KS/1000/YOC - Front adapter 2904994
-
FLK 50-PA/EZ-DR/HF/KS/1500/YOC - Front adapter 2904995
-
FLK 50-PA/EZ-DR/HF/KS/2000/YOC - Front adapter 2904996
-
FLK 50-PA/EZ-DR/HF/KS/2500/YOC - Front adapter 2904997
-
FLK 50-PA/EZ-DR/HF/KS/3000/YOC - Front adapter 2904998
-
FLK 50-PA/EZ-DR/HF/KS/3500/YOC - Front adapter 2904999
-
FLK 50-PA/EZ-DR/HF/KS/4500/YOC - Front adapter 2905001
-
FLK 50-PA/EZ-DR/HF/KS/5000/YOC - Front adapter 2905002
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates