ELR H3-ES-SC-230AC/500AC-0,6 - Hybrid motor starter
2900686

Hybrid motor starter for starting 3~ AC motors up to 550 V AC, with 230 V AC input, 0.6 A output current, and emergency stop function.

Free download available. Downloads

Product details







Compatible products



Your advantages

22.5 mm wide
Safety level in accordance with IEC 61508-1: SIL 3, ISO 13849: PL e
Reduction in wiring
Long service life
Space saving
3-phase loop bridges
Low-wear switching