ST-REL3-SG-B 24/21/M
-
Relay connectors
2898155
Relay plug, fitted with remanence miniature switching relay, contacts (AgSnO): small to large loads, 1 changeover contact, input voltage 24 V DC, polarity protection and freewheeling diode, negative switching
Product details
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 107 cycles |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.19 W |
Test voltage (Winding/contact) | 2 kVrms (50 Hz, 1 min., winding/contact) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 2.5 kV |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 19.2 V DC ... 26.4 V DC (20 °C) |
Drive and function | bistable |
Drive (polarity) | polarized |
Typical input current at UN | typ. 8 mA |
Typical response time | 5 ms |
Typical release time | 5 ms |
Pulse time range | 30 ms ... 5 s |
Coil voltage | 24 V DC |
Protective circuit | Freewheeling diode; Freewheeling diode |
Reverse polarity protection; Polarity protection diode |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgSnO |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V (At 5 V) |
24 V (at 24 V) | |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Min. switching current | 1 mA (at 24 V) |
100 mA (At 5 V) | |
Interrupting rating (ohmic load) max. | 144 W (at 24 V DC) |
43 W (at 48 V DC) | |
42 W (at 60 V DC) | |
55 W (at 110 V DC) | |
100 W (at 220 V DC) | |
1500 VA (for 250 V AC) | |
Switching: when the gold layer is destroyed | |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Interrupting rating (ohmic load) max. | 120 W (at 24 V DC) |
40 W (at 48 V DC) | |
35 W (at 60 V DC) | |
30 W (at 110 V DC) | |
55 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Width | 20.8 mm |
Height | 33 mm |
Depth | 66.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Mounting type | Plug-in mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2898155 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK6 |
Product key | DK61B2 |
GTIN | 4017918078782 |
Weight per piece (including packing) | 34.13 g |
Weight per piece (excluding packing) | 34.13 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | bd5338a0-bc17-4d60-8298-51343fb7235c |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates