SSM E3 SM - Servo motor
2894395

Synchronous servo motor with a nominal torque of up to 16.5 Nm and a maximum torque of 85 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 26.0 Nm.

Product details






Compatible products