SSM D3 SM
-
Servo motor
2894353
Synchronous servo motor with a nominal torque of up to 8.4 Nm and a maximum torque of 45 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 12.2 Nm.