FL MC 2000E SM40 LC
-
FO converters
2891156
FO converter with LC duplex fiber optic connection (1300 nm), for converting 100Base-TX to single mode fiberglass. Auto MDI(X) function. Comprehensive link diagnostics. DIN rail mountable, 12 ... 57 V DC supply. Meets IEC 61850-3 and IEEE 1613 standards.
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Media converter |
MTTF | 79.3 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Signal delay | 700 ns (Pass-through mode, 100 Mbps, static) |
Electrical isolation | VCC // FE // Ethernet |
Test voltage data interface/power supply | 1500 V AC (500 V AC, 1 minute) |
Supply | |
Supply voltage range | 12 V DC ... 57 V DC |
Nominal supply voltage | 24 V DC |
48 V DC | |
Typical current consumption | 110 mA (24 V DC) |
Switching | |
Output name | Relay output |
Output description | Alarm output |
Number of outputs | 1 |
Contact switching type | N/C contact |
Maximum switching voltage | 24 V DC |
Max. switching current | 100 mA |
Supply | |
Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
Conductor cross-section, flexible [AWG] | 24 ... 12 |
Conductor cross-section AWG | 24 ... 12 |
Tightening torque | 5 Nm ... 7 Nm |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | -5 dBm |
Transmit capacity, maximum | 0 dBm |
Transmission length incl. 3 dB system reserve | 40 km (fiberglass with F-G 9/125 0.36 dB/km) |
36 km (fiberglass with F-G 9/125 0.4 dB/km) | |
29 km (fiberglass with F-G 9/125 0.5 dB/km) | |
Connection method | LC duplex |
Wavelength | 1310 nm |
Minimum receiver sensitivity | -35 dBm |
Maximum receiver sensitivity | -3 dBm |
Transmission medium | Single-mode fiberglass |
Data: Ethernet interface, 100Base-Tx in acc. with IEEE 802.3u | |
Data rate | 100 Mbps |
Serial transmission speed | 100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (twisted pair, shielded) |
Transmission medium | Copper |
Signal LEDs | LNK/ACT, 100 |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Data flow control/protocols | IEC 61850-3, IEEE 1613 |
Width | 30 mm |
Height | 130 mm |
Depth | 100 mm |
Housing material | Aluminum |
FO cable | |
Fiber types | 50/125 µm |
62.5/125 µm | |
Fiberglass |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, Criterion 3 |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 4850 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Shock | 300 m/s², 11 ms (IEC 60068-2) |
Air pressure (operation) | 66 kPa ... 108 kPa |
Air pressure (storage/transport) | 66 kPa ... 108 kPa |
Conformity/Approvals | |
Conformance | CE-compliant |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Mounting type | DIN rail mounting |
Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 2891156 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC312 |
GTIN | 4046356914239 |
Weight per piece (including packing) | 488.4 g |
Weight per piece (excluding packing) | 488.4 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43201500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 327f171a-26bd-4de2-8da8-67646f915ddb |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
MC 1000E-SM40 LC - FO converters 1330722
Your advantages
Data transfer rates of 100 Mbps
Auto MDI/MDI-X switch-over
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850
IEEE 1613
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates