FL SWITCH SFN... Factoryline switches with standard functions can be used for quick and cost-effective Ethernet network expansion to the field level. The narrow housing design makes them suitable for universal remote use in control cabinets and junction boxes.
FL SWITCH SFN...-PN switches have a unique multicast filter that blocks PROFINET PTCP-Delay traffic.
Switching properties
- Multi-address function
The switch independently learns the addresses of termination devices connected to a port by evaluating the source addresses in the data. Only packets with unknown addresses, with a source address of this port or with a multicast/broadcast address in the destination address field are forwarded via the corresponding port. Up to 2048 MAC addresses can be stored.
- Quality of service
In cases of heavy traffic, packets with an 802.1Q priority level between 4 and 7 or with an IPv4 Type of Service Precedence value of one or more are considered high priority and are processed before packets with an 802.1Q priority level between 0 and 3 or an IPv4 Type of Service Precedence value of 0.
- Multicast filtering
The multicast filter will block PROFINET PTCP-Delay traffic by filtering frames with the destination MAC address in the range 01-80-C2-00-00-02 through 01-80-C2-00-00-0F. Note that the filter blocks LLDP traffic because PTCP-Delay uses the same MAC address (01-80-C2-00-00-0E).
- Security
Low cost, low complexity security (optional) elements are available to restrict access or tampering.
- Wiring
Power connection is via a removable COMBICON connector. US is +24 V DC and GND is 0 V DC. FE is via a separate screw.
FL SWITCH SFN 8TX-PN
-
Industrial Ethernet Switch
2891018
Ethernet switch, eight TP RJ45 ports, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function. The multicast filter will block PROFINET PTCP-Delay traffic.
Product details
Compatible products
Your advantages
QoS-prioritized (Quality of Service) messages
Multicast filter to block PROFINET PTCP-Delay traffic
RJ45 ports support a transmission speed of 10/100 Mbps
Local diagnostic indicators with LEDs
The switch also offers cable locking and port blocking
Auto negotiation and autocrossing detection simplifies installation and setup