FL SWITCH SFNT 7TX/FX ST
-
Industrial Ethernet Switch
2891007
Wide-temperature Ethernet switch, 7 TP RJ45 ports, 1 FO port, 100 Mbps full duplex in ST format, automatic detection of data transmission speed of 10/100 Mbps (RJ45), autocrossing function, reads QoS priority messages, accepts security frames
Product details
Width | 50 mm |
Height | 130 mm |
Depth | 100 mm |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Housing material | Aluminum |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 7 (RJ45 ports) |
Fiber optic interface | |
Connection method | ST |
Transmission speed | 100 Mbps (full duplex) |
Transmission physics | multi-mode fiberglass |
Transmission length | 12.1 km (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
3.3 km (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
7.1 km (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
3.1 km (fiberglass with F-G 50/125 1.6 dB/km F800) | |
Wavelength | 1300 nm |
No. of channels | 1 (ST multi-mode) |
Product type | Switch |
Product family | Unmanaged Switch SFNT |
Type | Block design |
MTTF | 57.4 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact |
Switch functions | |
Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact |
Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Additional functions | Autonegotiation |
Security functions | |
Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact |
Local diagnostics | US1/2 Supply voltage Green LED |
LNK/ACT Link status/data transmission Green LED | |
100 Data transmission speed Yellow LED | |
Maximum power dissipation for nominal condition | 4.32 W |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 9 V DC ... 32 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 565 mA (@9 V DC) |
Typical current consumption | 180 mA (at US = 24 V DC) |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Air pressure (operation) | 62 kPa ... 108 kPa (up to 4160 m above mean sea level) |
Air pressure (storage/transport) | 62 kPa ... 108 kPa (up to 4160 m above mean sea level) |
Conformity/Approvals | |
Conformance | CE-compliant |
EU-type examination certificate | DEMKO 16 ATEX 1617X |
IECEx | Ex nA nC IIC T4 Gc |
IECEx certificate | IECEx UL 16.0093X |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Unmanaged switch / autonegotiation, complies with IEEE 802.3, store and forward switching mode, includes QoS and alarm contact |
Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Item number | 2891007 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN113 |
GTIN | 4046356457224 |
Weight per piece (including packing) | 635.7 g |
Weight per piece (excluding packing) | 470 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ETIM
ETIM 8.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL PA SFNT 5-8 - Mounting panel 2891012
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
Your advantages
QoS-prioritized (Quality of Service) messages
Wide operating temperature range of -40 °C ... 75 °C
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
Local diagnostic indicators with LEDs
The switch also offers cable locking and port blocking
Alarm contact for power supply and link status diagnostics
Auto negotiation and autocrossing detection simplifies installation and setup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates